134F2566
Frequency converter
FC-302P160T5E5MN2XGC7XXSXXXXAXBKCXXXXDX
VLT® AutomationDrive FC-302
(P160) 160 KW / 250 HP, Three phase
380 - 500 VAC, IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D13
No C1 option, No D option
No A Option, MCB-101 General purp. I/O
Other options according to Model code
The VLT® AutomationDrive represents a single drive concept that controls the entire range of operations from ordinary to servo like applications on any machine or production line.