Substations, DSP MOD, Heating controller name: ECL310
200B0040
DSP2-MOD@-IB080-080-0000-MD-GB-PN16-0919, 919 kW, ECL310, 16bar, 120°C
DSP2-MOD@-IB080-080-0000-MD-GB-PN16-0919, 919 kW, ECL310, 16bar, 120°C
Allowed temperature [˚C] [Min] | 2 °C |
Approval | CE |
Approval standard | CE |
Category name | Indirect heating substations |
Cover material | Without |
Cover option | No |
Depth without cover [mm] | 1080 mm |
Description | DSP2-MOD@-IB080-080-0000-MD-GB-PN16-0919, 919 kW, ECL310, 16bar, 120°C |
Design | standing |
Differential pressure primary [bar] [Max] | 12 bar |
Fitting piece | heatmeter |
Flow primary [m3/h] [Max] | 26.73 m³/h |
Flow secondary [m3/h] [Max] | 26.73 m³/h |
HE pipe size | DN80 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Height without cover [mm] | 1955 mm |
HEX heating alloy | 1.4404 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
Manufacturer's name | Danfoss |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 16 bar |
Pressure primary [bar] [Max] | 16 bar |
Pressure secondary [bar] [Max] | 10 bar |
Product group | Substations |
Sensor type heatmeter | pocket 6mm |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] AC | 230 V |
Type | DSP MOD |
Width with cover [mm] | 2490 mm |
Allowed temperature [˚C] [Min] | 2 °C |
Approval | CE |
Approval standard | CE |
Category name | Indirect heating substations |
Cover material | Without |
Cover option | No |
Depth without cover [mm] | 1080 mm |
Description | DSP2-MOD@-IB080-080-0000-MD-GB-PN16-0919, 919 kW, ECL310, 16bar, 120°C |
Design | standing |
Differential pressure primary [bar] [Max] | 12 bar |
Fitting piece | heatmeter |
Flow primary [m3/h] [Max] | 26.73 m³/h |
Flow secondary [m3/h] [Max] | 26.73 m³/h |
HE pipe size | DN80 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Height without cover [mm] | 1955 mm |
HEX heating alloy | 1.4404 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
Manufacturer's name | Danfoss |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 16 bar |
Pressure primary [bar] [Max] | 16 bar |
Pressure secondary [bar] [Max] | 10 bar |
Product group | Substations |
Sensor type heatmeter | pocket 6mm |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] AC | 230 V |
Type | DSP MOD |
Width with cover [mm] | 2490 mm |