Pump connection

180Z4160

Connector 3"Vic. kit monitoring APP53-92 , Length [mm]: 76, 76.20 mm

Product details

Gross weight 1.5 Kilogram
Net weight 1.36 Kilogram
Volume 1.66 Liter
EAN 5715162791998

 

Description Connector 3"Vic. kit monitoring APP53-92
Length [mm] 76 mm
Product description Accessories for APP
Product group Accessories
Type Pump connection
Type designation Pump connection
Victaulic [in] 3 in
Victaulic [mm] 76.2 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality