Solenoid operated valves, VDHT B2 3/4-1/2 NC, Industrial

180L0124

Flow [gpm] [Max]: 16.000, Flow [l/min] [Max]: 60.00, Operating pressure [barg] [Max]: 160, Operating pressure [psig] [Max]: 2400, Connection standard: BSP, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1/2

Product details

Gross weight 3.686 Kilogram
Net weight 3.44 Kilogram
Volume 5.981 Liter
EAN 5715162674451

 

Application Industrial
China RoHS compliance Out of scope
Connection standard BSP
Description VDHT B2 3/4 -1/2 NC BSP
Flow [gpm] [Max] 16 gal/min
Flow [l/min] [Max] 60 l/min
Function NC
In scope of WEEE and contain batteries No
Inlet connection size [in] 3/4
Media temperature [°C] [Max] 90 °C
Media temperature [°F] [Max] 194 °C
Operating pressure [barg] [Max] 160 barg
Operating pressure [psig] [Max] 2400 psig
Outlet connection size [in] 1/2
Piston diameter Ø [mm] 18 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Type VDHT 2/2
Type designation VDHT B2 3/4-1/2 NC
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality