Allowable working torque [lbf·ft] [Max] |
125 lbf∙ft |
Allowable working torque [Nm] [Max] |
170 N-m |
Ambient temperature [°C] [max] |
50 °C |
Ambient temperature [°C] [min] |
0 °C |
Ambient temperature [°F] [max] |
122 °F |
Ambient temperature [°F] [min] |
32 °F |
Approval |
CE |
Base frame |
Stainless |
CE evaluated |
Yes |
China RoHS compliance |
Out of scope |
Contain batteries |
No |
Country of origin |
Denmark |
Description |
iSave 50, Horizontal, IEC200L, 18.5 kW |
Differential pressure HP in out [barg] [Max] |
5 barg |
Differential pressure HP in out [psig] [Max] |
72 psig |
Drain connection size [in] |
1/4 in |
Drain connection standard |
BSPP |
Drain connection type |
BSPP |
Flow [gpm] [Min] |
184 gal/min |
Flow [m³/h] [Min] |
42 m³/h |
HP inlet connection size [in] |
3 in |
HP Inlet connection standard |
Victaulic |
HP inlet pressure [barg] [Min] |
40 barg |
HP inlet pressure [psig] [Min] |
580 psig |
HP inlet pressure, intermittent [barg] [Min] |
2 barg |
HP inlet pressure, intermittent [psig] [Min] |
29 psig |
HP out flow [gpm] [Max] |
228 gal/min |
HP out flow [m³/h] [Max] |
52 m³/h |
HP outlet connection size [in] |
3 in |
HP Outlet connection standard |
Victaulic |
HP outlet pressure [barg] [Max] |
83 barg |
HP outlet pressure [psig] [Max] |
1200 psig |
IP protection class |
IP55 |
LP in out @ max flow [psig] |
8 psig |
LP in out @ max. flow [barg] |
1 barg |
LP in out max. static test pressure [barg] |
13 barg |
LP in out max. static test pressure [psig] |
189 psig |
LP inlet allowable working flow [gpm] [Max] |
252 gal/min |
LP inlet allowable working flow [m³/h] [Max] |
57 m³/h |
LP Inlet allowable working pressure [barg] [Min] |
2 barg |
LP Inlet allowable working pressure [psig] [Min] |
29 psig |
LP inlet connection size [in] |
3 in |
LP Inlet connection standard |
Victaulic |
LP inlet pressure [barg] [Max] |
5 barg |
LP inlet pressure [psig] [Max] |
72 psig |
LP Inlet pressure peak [barg] |
10 barg |
LP Inlet pressure peak [psig] |
145 psig |
LP outlet connection size [in] |
3 in |
Lubrication flow at 60 [m³/h] [Max] |
1.5 m³/h |
Lubrication flow at 871 [gpm] [Max] |
6.6 gal/min |
Material type |
Duplex Super Duplex |
Media temperature [°C] [Max] |
35 °C |
Media temperature [°C] [Min] |
2 °C |
Media temperature [°F] [Max] |
95 °F |
Media temperature [°F] [Min] |
36 °F |
Motor ambient temperature [°C] [Max] |
40 °C |
Motor ambient temperature [°F] [Max] |
104 °F |
Motor current [A] |
37 A |
Motor frame Size |
200L |
Motor insulation class |
B |
Motor poles |
6 |
Motor standard |
IEC |
Motor Torque at nom. speed [lbf·ft] |
130.5 lbf∙ft |
Motor torque at nom. speed [Nm] |
177 N-m |
Motor voltage |
380-420V/660720V, 50 Hz 440-480V, 60 Hz |
Mounting orientation |
Horizontal |
Outside dimensions of packaging LxWxH [in] |
74,8x24,4x32,1 |
Outside dimensions of packaging LxWxH [mm] |
1907x622x819 |
Product description |
iSave |
Product group |
Energy Recovery Device |
Rated power [HP] |
30 |
Rated power [kW] |
18.5 kW |
REACH Candidate List substances |
No |
Seal Material |
NBR |
Serviceable |
Yes |
Sound pressure level [dB(A)] |
83 dBA |
Speed [rpm] [Max] |
625 rpm |
Speed [rpm] [Min] |
525 rpm |
Starting torque [lbf·ft] [Max] |
132 lbf∙ft |
Starting torque [Nm] [Max] |
180 N-m |
Static test pressure HP in out [barg] [Max] |
108 barg |
Static test pressure HP in out [psig] [Max] |
1566 psig |
Type |
iSave 50-70 |
Type designation |
iSave 50 |
UL evaluated |
Out of scope |