MCD203037T4CV3

175G5302

MCD203037T4CV3
VLT® Compact Starter MCD 203 Series
37 kW 75A:4-6: 594
Three phase, 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(B) B-Frame

Model code: MCD203037T4CV3

Product details

Gross weight 3.8 kg
Net weight 3.8 kg
Volume 0 l
EAN 5710108878375

VLT® COMPACT STARTER MCD200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 203 203 Series
Power Rating 037 37 kW 75A:4-6: 594
Phase T Three phase
Mains Voltage 4 200-440 VAC
Control Supply Voltage CV3 110/240 VAC or 440 VAC
Frame Size B (B) B-Frame
Typecode Part 1 MCD203037T4CV3
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD203037T4CV3
Calculated Gross Weight [kg] 4.6
Calculated Net Weight [kg] 4
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality