Temperature regulating valve, ORV 40, Steel
148H3403
Inlet connection size [mm]: 40.0, Kv value [m³/h]: 30.000, Max. Working Pressure [bar]: 40.0
Inlet connection size [mm]: 40.0, Kv value [m³/h]: 30.000, Max. Working Pressure [bar]: 40.0
Gross weight | 8.922 Kilogram |
Net weight | 8.45 Kilogram |
Volume | 12.034 Liter |
EAN | 5702428229814 |
Gross weight | 8.922 Kilogram |
Net weight | 8.45 Kilogram |
Volume | 12.034 Liter |
EAN | 5702428229814 |
Approval |
CE CRN LLC CDC TYSK UKCA |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection material | Steel |
Connection size [in] | 1 1/2 in |
Connection size [mm] | 40 mm |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Cv value [gal/min] | 35 gal/min |
Direction | Threeway |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed A, B, C |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [mm] | 40 mm |
Kv value [m³/h] | 30 m³/h |
Lubricants compatibility | AB |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Packing format | Single pack |
Parts Program name | ORV |
PED category | II |
Product accessories | ORV accessories |
Product description | Oil Regulating valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Temperature regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R170 R22 R290 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R600 R600a R717 R744 R507A R113 R114 R1150 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R152a R227ea R23 R236fa R245fa R32 R402B R407H R408A R413A R417A R422A R422B R422D R427A R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R503 R512A R513A R513B R515A R515B R516A RE170 R508B |
Serviceable | ORV spare parts |
Type | ORV 40 |
UK RoHS compliance | Out of scope |
Valve housing type | H2 |
Approval |
CE CRN LLC CDC TYSK UKCA |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection material | Steel |
Connection size [in] | 1 1/2 in |
Connection size [mm] | 40 mm |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Cv value [gal/min] | 35 gal/min |
Direction | Threeway |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed A, B, C |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [mm] | 40 mm |
Kv value [m³/h] | 30 m³/h |
Lubricants compatibility | AB |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Packing format | Single pack |
Parts Program name | ORV |
PED category | II |
Product accessories | ORV accessories |
Product description | Oil Regulating valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Temperature regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R170 R22 R290 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R600 R600a R717 R744 R507A R113 R114 R1150 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R152a R227ea R23 R236fa R245fa R32 R402B R407H R408A R413A R417A R422A R422B R422D R427A R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R503 R512A R513A R513B R515A R515B R516A RE170 R508B |
Serviceable | ORV spare parts |
Type | ORV 40 |
UK RoHS compliance | Out of scope |
Valve housing type | H2 |