Quick closing oil drain valve, QDV 15

148H3274

Inlet connection type: NPT, Outlet connection type: NPT

Product details

Gross weight 1.59 Kilogram
Net weight 1.3 Kilogram
Volume 5.933 Liter
EAN 5702428173636

 

Approval EAC
LLC CDC TYSK
Body material Steel
China RoHS compliance Out of scope
Colour Paint Reddish brown
Connection material Steel
Connection standard ANSI/ASME B1.20.1
Contain batteries No
Direction Angleway
EU RoHS compliance Yes with exemptions
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
2
Further information Back pressure dependent
Inlet connection size [in] 3/4
Inlet connection type NPT
Inlet Internal/External Internal
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Outlet connection size [in] 3/4
Outlet connection type NPT
Outlet Internal/External Internal
Packing format Single pack
PED category Art. 4, par. 3
Product accessories QDV accessories
Product description Quick Drain Valve
Product group Shut-off and regulating valves
Product Name Description Quick closing oil drain valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R717
Relief delta p [bar] 16 bar
Relief delta p [psig] 232 psig
Serviceable QDV spare parts
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -58 °F
Type QDV 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality