Distribution unit SGC

145H0926

Stainless steel manifold, 6 loops, ICON Wiring center - For EvoFlat / EvoFlat 4.0

Product details

Gross weight 8.711 Kilogram
Net weight 8.711 Kilogram
Volume 40.8 Liter
EAN 5702424302047

 

Actuator 230V
Application type Distribution units
Approval CE
CE evaluated Yes
Connection direction Top
Control ICON Wiring center
Description Stainless steel manifold, 6 loops, ICON Wiring center - For EvoFlat / EvoFlat 4.0
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
HE connection size 3/4"
HE connection type G ext. thread
In scope of WEEE Yes
Number of connections 2
Number of floor heating manifold connections 6
Pressure nominal primary [bar] 6 bar
Product group Distribution units
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Supply voltage [V] 230V Hz 50
Type Distribution unit SGC
UL evaluated Out of scope
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality