Accessories, Thermostat accessories, Packing quantity: 1

140F1114

Flexpipe 6,7mm. 2,5m Anduritoru, Used for product: Sensor cable 3 m 15 KOHM, Santoprene; Temperature Sensor 10m NTC15k Santropene; Sensor cable 0.75² 2.5m 16.7 KOHM Q; Temperature Sensor 40m NTC15k Santropene

Product details

Gross weight 0.03 Kilogram
Net weight 0.03 Kilogram
Volume 0.816 Liter
EAN 5703466215234

 

Application Cold store
Floor heating
Battery backup No
China RoHS compliance Out of scope
Description Flexpipe 6,7mm. 2,5m Anduritoru
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 170 mm
Package height [mm] 20 mm
Package width [mm] 240 mm
Packing quantity 1
Product description Flexpipe ø6.7mm. 2.5m Black in Bag
Product group Accessories
Type Thermostat accessories
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Used for product Sensor cable 3 m 15 KOHM, Santoprene
Temperature Sensor 10m NTC15k Santropene
Sensor cable 0.75² 2.5m 16.7 KOHM Q
Temperature Sensor 40m NTC15k Santropene
Warranty [Year] 2
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality