Accessories, Cold tails drum, 1.00 m

140F0906

DTWB Cold lead 2x1.0mm² w/screen, Used for product: DEVImat™ 200T; DEVIcomfort™ 100T; DEVImat™ 100T; DEVIcomfort™ 150T; DEVIcomfort™ 10T; DEVImat™ 70T; DEVImat™ 150T, Product version: Drum, Application: Floor heating

Product details

Gross weight 0.055 Kilogram
Net weight 0.054 Kilogram
EAN 5703466233382

 

Application Floor heating
Approval UkrTEST
CE
Cable length [m] 1 m
Cable on drum Yes
CE evaluated Yes
Certification company UkrTEST
Cold lead Yes
Cold lead conductor quantity 2
Cold lead size [mm²] 1 mm²
Cold lead type DTWB
Cut to length Yes
Description DTWB Cold lead 2x1.0mm² w/screen
In scope of WEEE and contain batteries No
Product group Accessories
Product version Drum
Type Cold tails drum
UNSPSC CODE 40101830
Used for product DEVIcomfort™ 10T
DEVIcomfort™ 100T
DEVIcomfort™ 150T
DEVImat™ 70T
DEVImat™ 100T
DEVImat™ 150T
DEVImat™ 200T
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality