Heating Cables, DEVIbasic™ 20S, 20 W/m, 63.00 m, Supply voltage [V] AC: 230
140F0221
Cable type: Single conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating
Cable type: Single conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating
Gross weight | 3.698 Kg |
Net weight | 3.661 Kg |
Volume | 13.708 Liter |
EAN | 5703466202340 |
Gross weight | 3.698 Kg |
Net weight | 3.661 Kg |
Volume | 13.708 Liter |
EAN | 5703466202340 |
Application |
Sport fields Floor heating Cold store |
Approval |
CE UkrTEST EAC |
Bending diameter [mm] [Min] | 35 mm |
Cable diameter [mm] | 5.5 mm |
Cable length [m] | 63 m |
Cable on drum | No |
Cable output [W/m] | 20 W/m |
Cable resistance [Ohm] | 42 |
Cable screen | Copper braid |
Cable type | Single conductor |
Certification company |
NEMKO UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 1 |
Cold lead length [m] | 3 m |
Cold lead quantity | 2 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DSWA |
Conductor insulation | XLPE |
Cut to length | No |
Deformation strength [N] | 600 N |
Description | DEVIbasic 20S 63M 1260W 230V |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 1260 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Red |
Package depth [mm] | 386 mm |
Package height [mm] | 92 mm |
Package width [mm] | 386 mm |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 230 V |
Type | DEVIbasic™ 20S |
UK RoHS compliance | Yes |
UNSPSC CODE | 26121601 |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
Application |
Sport fields Floor heating Cold store |
Approval |
CE UkrTEST EAC |
Bending diameter [mm] [Min] | 35 mm |
Cable diameter [mm] | 5.5 mm |
Cable length [m] | 63 m |
Cable on drum | No |
Cable output [W/m] | 20 W/m |
Cable resistance [Ohm] | 42 |
Cable screen | Copper braid |
Cable type | Single conductor |
Certification company |
NEMKO UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 1 |
Cold lead length [m] | 3 m |
Cold lead quantity | 2 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DSWA |
Conductor insulation | XLPE |
Cut to length | No |
Deformation strength [N] | 600 N |
Description | DEVIbasic 20S 63M 1260W 230V |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 1260 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Red |
Package depth [mm] | 386 mm |
Package height [mm] | 92 mm |
Package width [mm] | 386 mm |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 230 V |
Type | DEVIbasic™ 20S |
UK RoHS compliance | Yes |
UNSPSC CODE | 26121601 |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |