AAF-0073B04-165AE20-000098279

137G3622

AAF 007, 3~, Advanced Active Filter
AAF-0073B04-165AE20+VD04
380-480 V AC, 165 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: 600 A
module / module package
Other options according to model code

Model code: AAF-0073B04-165AE20+VD04

Product details

Gross weight 59.2 kg
Net weight 52.2 kg
Volume 134.4 l
EAN 5715253296630

Danfoss Advanced Active Filter AAF007

Product View (Switch) GLBL Globad (Standard)
Product group AAF-007 AAF 007
Product type 3B 3~, Advanced Active Filter
Mains voltage 04 380-480 V AC
Current rating -165A 165 A
Protection rating E20 IP20/Open Type
Mains input device +AJXX None
Control panel +BFXX None
Product software ID +ECXXX Latest released version
Documentation language +EHXX Multi-language
Door Signal lights +IIXX None
Current Transducer +VD04 600 A
Frame designation AAF01 module / module package
Typecode Part 1 AAF-0073B04-165AE20
Typecode Part 2 -000098279
Modelcode01 AAF-0073B04-165AE20
Modelcode03 +VD04
Product Catalog NO_VIEW NO VIEW
Salescode part 1 AAF-0073B04-165AE20
Matr grp for sales restriction 0001 No grouping

General DD VC Class

Calculated Gross Weight [kg] 59.2
Calculated Net Weight [kg] 52.2
Recommended Factory ERR01 Cannot Determine Vendor
Vendor ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality