FC-280P7K5T4E20H1BXCXXXSXXXXAL

134U7736

Frequency converter
FC-280P7K5T4E20H1BXCXXXSXXXXAL
VLT® Midi Drive FC-280
7.5 kW / 10 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Latest release
Integrated PROFINET
Frame: K3
Other options according to Model code

Model code: FC-280P7K5T4E20H1BXCXXXSXXXXAL
Re-configure

Product details

Gross weight 5.38 Kilogram
Net weight 4.83 Kilogram
Volume 21.28 Liter
EAN 5710108037864

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size P7K5 7.5 kW / 10 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H1 EMC Cat C1(200V)/C2(400V)
Brake & Stop B Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SXXX Latest release
Software Language Pack X Standard language pack
Control Card AL Integrated PROFINET
Frame Size K3 K3
Typecode Part 1 FC-280P7K5T4E20H1BXC
Typecode Part 2 XXXSXXXXAL
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 4.9
Calculated Net Weight [kg] 4.6
Intermittent Current (HO) [A] 24.8 24.8
Intermittent Current (HO) [A] 24.8 24.8
Continuous Current (HO) [A] 15.5 15.5
Continuous Current (HO) [A] 14 14
Power Loss HO [W] 192.8 192.8
kVA 10.7 10.7
Power 160% (HO) [KW] 7.5 7.5
Height [mm] 272.5 272.5
Width w/ no C options [mm] 115.0 115.0
Depth [mm] 168.0 168.0
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280P7K5T4E20H1BXC
Modelcode02 XXXSXXXXAL
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01
DrivePro category EXCH Exchange Unit

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality