70-AB3L00107W06B541BM26-000075230

132N5555

Frequency converter
VACON0100-3L-0010-7+IP54+EMC4+DNOT
VACON 100 Industrial
525-690 Vac, 10 Amp, IP54/NEMA12
Graphical Keypad MK01
EMC C4 System Component
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 06
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0010-7+IP54+EMC4+DNOT

Product details

Gross weight 21 kg
Net weight 20 kg
Volume 0 l
EAN 5715253095745

VACON 0100

Product View (Switch) GLBL Global (Standard)
Segment NONE VACON 100 Industrial
Region Code -R00 R00 International
Mains voltage -7 525-690 Vac
Current rating -0010 10 Amp
Installation options -DM DM Drive Module
Enclosure +IP54 IP54/NEMA12
Control panel +HMGR Graphical Keypad MK01
EMC emission limit category +EMC4 EMC C4 System Component
Common mode filter (for DM) +P000 No Option
DUT filter (for DM) +P000 No Option
Brake chopper +DBIN Integrated Brake Chopper
Real time clock option +SRNO No Battery for real time clock
Configurable power range NONE None
Power connections +P000 No Power options (+P000)
Cable entry +QGLM Metric conduit plate
Additional Equipment B +Q000 No option for Qxxx_B (+Q000)
Additonal Equipment C +Q000 No additonal option for Qxxx_C
Shipping package +GSCB Cardboard Box as Shipping pack
Marine construction +E000 no option
B-Slot Option Board +SBF3 F3,3 Relay board
C- Slot Option Board +SC00 No board
D-Slot Option Board +SD00 No board
E-Slot Option Board +SE00 No board
Internal FB selection +FBM1 Std protocol,Modbus,N2,BacNet
Documentation level +DNOT No Manuals
Document language preference +DLUK English
Firmware Language Pack +FL01 UK, DE, FI, SE, IT, FR lang
Application +A0000 No Application
Parameter Set +L0000 No application parameter set
Motor parameter default freq +LS50 50 Hz def motor freq settings
Unit for measure for display +LSSI Metric Units of Measure
Labeling options +LPC1 no additional labels
UL approval +GAUL UL Approval (+GAUL)
Marine approval NONE None
RCM Approval +GACT RCM Approval N16307
KC approval +GAKC KC Approval
Ukrainian approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Auxilary power supply +C000 no option
DC power supply for aux device +C000 no option
AC socket for aux devices +C000 no option
Input Devices NONE none_
Common mode filter (for ED) +P000 no option
DU/DT, Sine filter (for ED) +P000 no option
Terminal Options NONE none_
Door Equipments +C000 no option
Cabinet heater +C000 no option
Cabinet light +C000 no option
Motor heater control +C000 no option
Emergency stop options +C000 no option
Insulation fault sensor +C000 no option
Cabling from top +C000 no option
Back channel cooling +C000 no option
Cabinet Plinth +C000 no option
Empty extension segment NONE None
Standardized cabinet solution NONE None
Engineered cabinet solution NONE None
Product Group VACON VACON
Product Series 0100 Vacon 100 series
Phase -3L 3 Phase AC Input
Customized +BM26 Vacon 100
Main Circuit +M000 NONE
Firmware +F0072 Vacon0100 Software package
Max output frequency NONE None
Terminal Box +T000 NONE
Bypass Control Operation Mode NONE none_
Bypass Input Type NONE none_
Bypass power connection type NONE none_
CE approval +GACE CE Approval (+GACE)
ATEX Approval NONE None
County Specific Approval NONE None
Warrenty time +WT01 Warranty 12/18 months (+WT01)
Frame Size MR06 Frame 06
Product Catalog NO_VIEW NO VIEW
Modelcode01 VACON0100-3L-0010-7
Modelcode02 +IP54+EMC4+DNOT
Calculated Net Weight [kg] 20
Calculated Gross Weight [kg] 21
Motor Power Low Overload [kW] 7.5
Motor Power High Overload [kW] 5.5
Dimensions WxHxD [mm] net 195 X 557 X 229
Dimensions WxHxD [mm] Gross 251 X 630 X 287
Continuous Current (NO) [A] 10
Continuous Current (HO) [A] 7.5
Motor Power HP Low Overload 7,5
Motor Power HP High Overload 5,5
Typecode Part 1 70-AB3L00107W06B541BM26
Typecode Part 2 -000075230
check if complete OK
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Help Counter 15
Help Counter 2
Sub family identification NONE Normal customer ordered
ECCN US 3A999.a
ECCN EU Y901

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality