IC2-30FA3N04-23A0E20F2-000060940

132L6136

iC2-30,Frequency converter air cooled
IC2-30FA3N04-23A0E20F2-000060940
Three-phase,380-480 V AC
23.0 A,11 kW/15 HP,
IP20/Open type
C2 category,Integrated brake chopper,
Frame: MA04a
Other options according to model code

Model code: IC2-30FA3N04-23A0E20F2+ACBC

Product details

Gross weight 7.248 kg
Net weight 6.5 kg
Volume 0 l
EAN 5714853456789

iC2-Micro Frequency Converter - IC2MICRO

Product View (Switch) GLBL Global (Standard)
Product Group IC2-30 iC2-30
Product category FA Frequency converter air cooled
Product type 3N Three-phase
Mains Voltage 04 380-480 V AC
Current Rating -23A0 23.0 A
Protection Rating E20 IP20/Open type
EMC Category F2 C2 category
Integrated brake chopper +ACBC Integrated brake chopper
Product series +DAMI iC2-Micro
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Frame Designation MA04A MA04a
Power Rating 11K 11 kW/15 HP
Typecode Part 1 IC2-30FA3N04-23A0E20F2
Typecode Part 2 -000060940
Product Catalog NO_VIEW NO VIEW
Modelcode01 IC2-30FA3N04-23A0E20F2
Modelcode02 +ACBC
Calculated Net Weight [kg] 6
Calculated Gross Weight [kg] 7.2
Salescode part 1 IC2-30FA3N04-23A0E20F2
Salescode part 2 +ACBC
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality