7DA-075060-000048288

132L0363

NXA07506-A0T02WG-A1A2D7E900+FNP02V200+GRID+ARFIF106V103+L0023+GAUG
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 750 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: Line voltage meas.
D Slot: 2-port ethernet
E Slot: No board
Manual: English
Frame 63 liquid cooled
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXA07506-A0T02WG-A1A2D7E900+FNP02V200+GRID+ARFIF106V103+L0023+GAUG

Product details

Gross weight 58 kg
Net weight 55 kg
Volume 0 l

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXA Active Front-End Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0750 750 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification 2 AFE module w/o LCL
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C D7 Line voltage meas.
Option Slot D E9 2-port ethernet
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02V200 System fw NXP ; freezed V200
Software license +GRID +UGRD & +GRDC
Application +ARFIF106V103 Grid Converter NXA,NXI V103
Parameter Set +L0023 California Rule 21
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUG UL Approval by UL1741
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH63 Frame 63 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DA-075060
Typecode Part 2 -000048288
Salestext CH6307506-0T
Modelcode01 NXA07506-A0T02WG-
Modelcode02 A1A2D7E900
Modelcode03 +FNP02V200+GRID
Modelcode04 +ARFIF106V103+L0023
Modelcode05 +GAUG
Calculated Net Weight [kg] 120
Calculated Gross Weight [kg] 121
Motor Power Low Overload [kW] 793
Motor Power High Overload [kW] -
Dimensions WxHxD [mm] 505X923X375
Continuous Current (NO) [A] 682
Continuous Current (HO) [A] -
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DA-075060
check if complete OK
Salescode part 2 A1A2D7E900
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality