FC-202P30KT4E55H1UGCXXXSXXXXAXBXCXXXXDX

131H3109

Frequency converter
FC-202P30KT4E55H1UGCXXXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(P30K) 30 KW / 40 HP, Three phase
380 - 480 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
Brake chopper + Safe stop
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: B2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-202P30KT4E55H1UGCXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 30.67 kg
Net weight 29.72 kg
Volume 188.19 l
EAN 5702427533950

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P30K (P30K) 30 KW / 40 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop U Brake chopper + Safe stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B2 B2
Typecode Part 1 FC-202P30KT4E55H1UGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 22
Power 110% (NO) [KW] 30
Height [mm] 664,0
Width w/ no C options [mm] 243,0
Depth [mm] 261,0
Depth with Option A/B [mm] 261,0
kVA 42.3
Power Loss NO [W] 739
Power Loss NO [W] 739
Power Loss HO [W] 547
Power Loss HO [W] 547
Continuous Current (NO) [A] 61
Intermittent Current (NO) [A] 67.1
Continuous Current (NO) [A] 52
Intermittent Current (NO) [A] 57.2
Continuous Current (HO) [A] 44
Intermittent Current (HO) [A] 70.4
Continuous Current (HO) [A] 40
Intermittent Current (HO) [A] 64
Calculated Gross Weight [kg] 30.3
Calculated Net Weight [kg] 30
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P30KT4E55H1UGC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality