FC-202P45KT4E21H1XGXXXXSXXXXAXBXCXXXXDX

131B8292

Frequency converter
FC-202P45KT4E21H1XGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P45K) 45 KW / 60 HP,
Three phase, 380 - 480 VAC,IP21 / Type 1
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C1
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P45KT4E21H1XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 42.09 Kilogram
Net weight 40.59 Kilogram
Volume 228.095 Liter
EAN 5702427369993

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P45K (P45K) 45 KW / 60 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Typecode Part 1 FC-202P45KT4E21H1XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202P45KT4E21H1XXXXX
HELP CHAR FC-202P45KT4E21
Variant condition (ref. YV00)































202_2
4
60535
A_OPT_FC-202P45KT4AX
BR_FC-202P45KT4X
BR_FC-202P45KT4XH1
B_OPT_FC-202P45KT4BX
C0_OPT_FC-202P45KT4CX
C1_OPT_FC-202P45KT4X
COT_FC-202P45KT4X
C_OPT_FC-202P45KT4XX
D_OPT_FC-202P45KT4DX
ECL_FC-202P45KT4E21
ECL_FC-202P45KT4E21H1
FC-202
FC-202P45KT4
FRAME_C1
HDW21_FC-202P45KT4X
HDW21_FC-202P45KT4XH1
HDW22_FC-202P45KT4X
HDW22_FC-202P45KT4XH1
HDW23_FC-202P45KT4X
HDW23_FC-202P45KT4XH1
IN_POWER_GROUP_2
LCP_FC-202P45KT4G
P45K
POWER_GROUP_2
RFI_FC-202P45KT4H1
RU_POWER_GROUP_2
SV_FC-202P45KT4SXXX
SV_FC-202SXXX
SV_FC-202SXXXC1
VLT
Variant condition (Purch)































202_2
4
60535
A_OPT_FC-202P45KT4AX
BR_FC-202P45KT4X
BR_FC-202P45KT4XH1
B_OPT_FC-202P45KT4BX
C0_OPT_FC-202P45KT4CX
C1_OPT_FC-202P45KT4X
COT_FC-202P45KT4X
C_OPT_FC-202P45KT4XX
D_OPT_FC-202P45KT4DX
ECL_FC-202P45KT4E21
ECL_FC-202P45KT4E21H1
FC-202
FC-202P45KT4
FRAME_C1
HDW21_FC-202P45KT4X
HDW21_FC-202P45KT4XH1
HDW22_FC-202P45KT4X
HDW22_FC-202P45KT4XH1
HDW23_FC-202P45KT4X
HDW23_FC-202P45KT4XH1
IN_POWER_GROUP_2
LCP_FC-202P45KT4G
P45K
POWER_GROUP_2
RFI_FC-202P45KT4H1
RU_POWER_GROUP_2
SV_FC-202P45KT4SXXX
SV_FC-202SXXX
SV_FC-202SXXXC1
VLT
STAT NO 60535
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 37 37
Power 110% (NO) [KW] 45 45
Height [mm] 685,0 685,0
Width w/ no C options [mm] 308,0 308,0
Depth [mm] 311,0 311,0
Depth with Option A/B [mm] 311,0 311,0
kVA 62.4 62.4
Power Loss NO [W] 843 843
Power Loss NO [W] 843 843
Power Loss HO [W] 697 697
Power Loss HO [W] 697 697
Continuous Current (NO) [A] 90 90
Intermittent Current (NO) [A] 99 99
Continuous Current (NO) [A] 80 80
Intermittent Current (NO) [A] 88 88
Continuous Current (HO) [A] 73 73
Intermittent Current (HO) [A] 110 110
Continuous Current (HO) [A] 65 65
Intermittent Current (HO) [A] 97.5 97.5
Calculated Gross Weight [kg] 43.59
Calculated Package Weight 3
Calculated Net Weight [kg] 40.59
Helping cstic for weight calc 0
Material Net Weight 40.59
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360535
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P45KT4E21H1XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality