DrivePro ExWarr Onsite PG05 30 Months

130R1041

DrivePro® On-site Extended Warranty provides repair at the customer
site, or replacement at the customer site.
You can only order DrivePro® Extended Warranty when purchased with a new
drive. For drives previously shipped or purchased; contact your local
Danfoss Drives sales office for extended warranty contract options.

Product details

Gross weight 0 kg
Net weight 0 kg
Volume 0 l

Extended Warranty

Extended Warranty Months 30 Months
Extended Warranty Site DrivePro ExWarr Onsite

Family Class for Frequency Converter

Current rating 74.8 A
46.2 A
38 A
61 A
106 A
90 A
59.4 A
88 A
43 A
73 A
52 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled
Product type 3~

Services for FC 100 SERIES

Frame Size C3
C4
C1
C2
RFI Hardware (H) H-type

Services for FC 103 SERIES

Frame Size C3
C4
C1
C2
Series 103
Spare part - RFI Hardware (H) H-type

Services for FC 200 SERIES

Frame Size C3
C4
C1
C2
RFI Hardware (H) H-type

Services for FC 300 SERIES

DrivePro category Extended Warranty
Frame Size C3
C4
C1
C2
RFI Hardware (H) H-type

Services for FC 322 SERIES

Frame Size C3
C4
C1
C2
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(HL) RCD + NAMUR + A2 RFI
(HM) RCD + NAMUR + A1 RFI
(HN) IRM + NAMUR + A2 RFI
(HP) IRM + NAMUR + A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H6) RFI filter for Maritime
(HX) No RFI filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI
Series (322) Advanced version

SERVICES for FC-321

/Frame Size C3
C4
C1
C2
/VLT Series 321

SERVICES FOR MCD 500 SERIES

Current Rating (0790) 790A, AC53a 3-30:50-6
(0360) 360A, AC53a 3-30:50-6
(0380) 380A, AC53a 3-30:50-6
(0744) 0744A
(0469) 0469A
(0961) 0961A
(0632) 0632A
(0396) 0396A
(0595) 595A, AC53a 3-30:50-6
(0927) 927A, AC53a 3-30:50-6
(0619) 619A, AC53a 3-30:50-6
(0826) 0826A
(0428) 428A, AC53a 3-30:50-6
(0525) 0525A
Enclosure (G4) Frame size 4

SERVICES FOR MCD 600 SERIES

/Current Rating 579 A
323 A
410 A
287 A
527 A
/Enclosure Frame size 2

SERVICES FOR VACON NXLM

/Frame Size Frame 07
Frame 08
/Product Group NXP Frequency Converter
NXS Frequency Converter

SERVICES FOR VXS100

/Frame Size Frame 07
Frame 08

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality