Gross weight |
0 kg |
Net weight |
0 kg |
Gross weight |
0 kg |
Net weight |
0 kg |
Volume |
0 l |
Extended Warranty
Extended Warranty Months |
24 Months |
Extended Warranty Site |
DrivePro ExWarr Onsite |
Extended Warranty Months |
24 Months |
Extended Warranty Site |
DrivePro ExWarr Onsite |
Family Class for Frequency Converter
Current rating |
16 A 31 A 24 A |
Mains voltage |
380-500 V AC |
Product category |
Frequency converter,air-cooled |
Product type |
3~ |
Current rating |
16 A 31 A 24 A |
Mains voltage |
380-500 V AC |
Product category |
Frequency converter,air-cooled |
Product type |
3~ |
SERVICES FOR FC 051 SERIES
Services for FC 100 SERIES
Frame Size |
A1 A2 A3 A4 A5 |
RFI Hardware |
(H) H-type |
Services for FC 101 SERIES
Power Rating |
(P18K) 18.5 KW / 25 HP (P15K) 15 KW / 20 HP 8.0 kW(For LD-302 and MLD302) (P10K) 10 KW (N10K) 10 KW (N8K0) 8.0 KW (P11K) 11 KW / 15 HP (P22K) 22 KW / 30 HP |
Series |
(101) HVAC Basic - Standard |
Spare part - RFI Hardware |
(H) H-type |
Power Rating |
(P18K) 18.5 KW / 25 HP (P15K) 15 KW / 20 HP 8.0 kW(For LD-302 and MLD302) (P10K) 10 KW (N10K) 10 KW (N8K0) 8.0 KW (P11K) 11 KW / 15 HP (P22K) 22 KW / 30 HP |
Series |
(101) HVAC Basic - Standard |
Spare part - RFI Hardware |
(H) H-type |
Services for FC 103 SERIES
Frame Size |
A1 A2 A3 A4 A5 |
Series |
103 |
Spare part - RFI Hardware |
(H) H-type |
Frame Size |
A1 A2 A3 A4 A5 |
Series |
103 |
Spare part - RFI Hardware |
(H) H-type |
Services for FC 200 SERIES
Frame Size |
A1 A2 A3 A4 A5 |
RFI Hardware |
(H) H-type |
Services for FC 280 SERIES
DrivePro category |
Extended Warranty |
Power Size |
18.5 kW / 25 HP 15 kW / 20 HP 11 kW / 15 HP 22 kW / 30 HP |
Product Group |
VLT® Midi Drive FC- |
DrivePro category |
Extended Warranty |
Power Size |
18.5 kW / 25 HP 15 kW / 20 HP 11 kW / 15 HP 22 kW / 30 HP |
Product Group |
VLT® Midi Drive FC- |
Services for FC 300 SERIES
Services for FC 322 SERIES
Frame Size |
A1 A2 A3 A4 A5 |
RFI Filter |
(HH) IRM for IT Mains + A1 RFI (HJ) NAMUR Terminals + A2 RFI (HK) NAMUR Terminals + A1 RFI (HL) RCD + NAMUR + A2 RFI (HM) RCD + NAMUR + A1 RFI (HN) IRM + NAMUR + A2 RFI (HP) IRM + NAMUR + A1 RFI (H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl (H4) RFI filter Class A1 (H6) RFI filter for Maritime (HX) No RFI filter (HE) RCD TN/TT Mains+ A2 RFI (HF) RCD TN/TT Mains+ A1 RFI (HG) IRM for IT Mains + A2 RFI |
Series |
(322) Advanced version |
Frame Size |
A1 A2 A3 A4 A5 |
RFI Filter |
(HH) IRM for IT Mains + A1 RFI (HJ) NAMUR Terminals + A2 RFI (HK) NAMUR Terminals + A1 RFI (HL) RCD + NAMUR + A2 RFI (HM) RCD + NAMUR + A1 RFI (HN) IRM + NAMUR + A2 RFI (HP) IRM + NAMUR + A1 RFI (H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl (H4) RFI filter Class A1 (H6) RFI filter for Maritime (HX) No RFI filter (HE) RCD TN/TT Mains+ A2 RFI (HF) RCD TN/TT Mains+ A1 RFI (HG) IRM for IT Mains + A2 RFI |
Series |
(322) Advanced version |
Services for FC 360 SERIES
Power Size |
18.5 KW / 25 HP 15 KW / 20 HP 11 KW / 15 HP 22 KW / 30 HP |
Power |
High Overload |
Power Size |
18.5 KW / 25 HP 15 KW / 20 HP 11 KW / 15 HP 22 KW / 30 HP |
SERVICES for FC-321
/Frame Size |
A2 A3 A4 A5 |
/VLT Series |
321 |
Services for iC2 Micro Drive
/Frame designation |
MA05a |
/Product group |
iC2-Micro |
SERVICES FOR MCD 500 SERIES
Current Rating |
(0037) 37A, AC53b 3-30:330 (0053) 53A, AC53b 3-30:330 (0021) 21A, AC53b 3-30:330 (0043) 43A, AC53b 3-30:330 |
Enclosure |
(G1) Frame size 1 |
MCD Series |
(5) 500 Series |
Current Rating |
(0037) 37A, AC53b 3-30:330 (0053) 53A, AC53b 3-30:330 (0021) 21A, AC53b 3-30:330 (0043) 43A, AC53b 3-30:330 |
Enclosure |
(G1) Frame size 1 |
MCD Series |
(5) 500 Series |
SERVICES FOR MCD 600 SERIES
/Current Rating |
34 A 20 A 42 A 63 A |
/Current Rating |
34 A 20 A 42 A 63 A |
/Enclosure |
Frame size 1 |
SERVICES FOR VACON 100 X
/Frame Size |
MM 05 MM 04 |
/Input type |
-3L |
/Mains Voltage |
208–240 Vac 380-480 Vac |
/Frame Size |
MM 05 MM 04 |
/Input type |
-3L |
/Mains Voltage |
208–240 Vac 380-480 Vac |
SERVICES FOR VACON NXLM
/Frame Size |
Frame 05 Frame 04 |
/Product Group |
NXP Frequency Converter NXS Frequency Converter |
/Frame Size |
Frame 05 Frame 04 |
/Product Group |
NXP Frequency Converter NXS Frequency Converter |
SERVICES FOR VLT® DRIVEMOTOR FCP SERIES
Power Size |
18.5 kW / 25 HP 15 kW / 20 HP 18.5 kW /25 HP 11 kW /15 HP 22 kW /30 HP 15 kW /20 HP 11 kW / 15 HP 22 kW / 30 HP |
Power Size |
18.5 kW / 25 HP 15 kW / 20 HP 18.5 kW /25 HP 11 kW /15 HP 22 kW /30 HP 15 kW /20 HP 11 kW / 15 HP 22 kW / 30 HP |
SERVICES FOR VXS100
/Frame Size |
Frame 04 Frame 05 |
/Frame Size |
Frame 04 Frame 05 |