MCC101A48KT3E00A

130B2281

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 22 kW
Nominal power (200 - 240V): 11 kW
Continuous rated current: 48 A.
Max. Output frequency: 100 Hz
Max. Power loss: 270 W
Dimensions HxWxD: 530 (667) * X 158 X 258 mm
Weight: 34 kg

Product details

Gross weight 33.2 kg
Net weight 33.2 kg
Volume 118.125 l
EAN 5702427334151

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality