Optyma™ Slim Pack, OP-MSGM021SCW09G

114X7132

Segment usage: Medium Back Pressure, Refrigerants: R134a; R513A, Compressor power supply [V]: 230/1/50 230/1/60

Product details

Gross weight 67 Kilogram
Net weight 53 Kilogram
Volume 312.708 Liter
EAN 5702428561679

 

Air flow @ 50Hz [m³/h] 2200 m³/h
Applications MBP
Capacity control Fixed speed
China RoHS compliance Out of scope
Compressor model SC21G
Compressor power supply [V] 230/1/50 230/1/60
Condenser Coil Internal Volume [L] 0.39 L
Condenser type A7
Connection type Solder
Description OP-MSGM021SCW09G
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™ Slim Pack
Fan blade size [mm] 365 mm
Fan cowl/grill type H1
Fan current @ 50Hz [A] 0.24 A
Fan diameter [mm] 365 mm
Fan power consumption @ 50Hz [W] 60 W
Fan power output @ 50Hz [W] 25 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 230 V
Fan voltage @ 50Hz (max) [V] [Min] 230 V
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 254 V
In scope of WEEE and contain batteries No
Length [mm] 364 mm
Liquid line connection [in] 3/8 in
Low value of voltage range at 60Hz [V] 230 V
MCC 4.6 A
Min fuse rating [A] 6 A
Model number OP-MSGM021SCW09G
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances No
Receiver approval CE
Receiver volume [L] 1.3 L
Refrigerants R134a
R513A
RLA 21.8 A
Segment usage Medium Back Pressure
Sound power @ 50Hz [db(A)] 63 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)] 52 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 32 dBA
Speed Platform Fixed-speed
Suction connection size [in] 3/8 in
Technology Reciprocating
Total height [mm] 530 mm
Type Optyma™ Slim Pack W09
UK RoHS compliance Out of scope
Version W09
Voltage 50Hz [V] 230 V
Voltage 50Hz [V] [Max] 254 V
Voltage 60Hz [V] 198 V
Voltage 60Hz [V] [Max] 254 V
Width [mm] 910 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality