BOCK, UL-HGX34e/380 S 9, Semi-hermetic suction gas cooled

097C5356

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 265-290V D / 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, 16351

Product details

Gross weight 109.4 Kilogram
Net weight 100 Kilogram
Volume 152.46 Liter
EAN 5715162793510

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Capacity regulator 1x 110V AC,50Hz
Colour Blue (standard)
Compressor power supply [V] 265-290V D / 440-480V Y -3- 60Hz
Cylinder 4
Discharge connection size [in] 7/8 in
Discharge connection size [mm] 22 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family UL Compressors
Frequency [Hz] 60
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 16351
Max pressure (PS) - high side 406 psig
Max pressure (PS) - low side 276 psig
Model number UL-HGX34e/380 S 9
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Mounting position capacity regulator Serial position
Oil pressure safety switch No
Oil sump heater 110-120V AC
Oil type BOCKlub E55
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
Refrigerants R134a
R404A
R407A
R407C
R407F
R448A
R449A
R450A
R452A
R513A
Step protection for CR/SU No
Suction connection size [in] 1 1/8 in
Suction connection size [mm] 28 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic suction gas cooled
Thermal protection thermostat No
Type UL-HGX34e
Type designation UL-HGX34e/380 S 9

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality