BOCK, HA34e/315-4, Semi-hermetic air cooled

097C5272

Refrigerants: R22, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: Yes, Legacy BOCK ID: 16080

Product details

Gross weight 106.3 Kilogram
Net weight 96.9 Kilogram
Volume 152.46 Liter
EAN 5715162861868

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue (standard)
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Cylinder 4
Description Compressor HA34e/315-4
Discharge connection size [in] 5/8 in
Discharge connection size [mm] 16 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HG/HA compressors
Frequency [Hz] 50
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 44
Legacy BOCK ID 16080
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number HA34e/315-4
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil pressure safety switch No
Oil sump heater 110-240V AC
Oil type BOCKlub A46
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HA
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Refrigerants R22
SCIP dossier no. 60e852d2-90d1-42cc-828d-974bed584935
SCIP dossier product name HG/HA(X)34/…. - series
Step protection for CR/SU No
Suction connection size [in] 7/8 in
Suction connection size [mm] 22 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic air cooled
Thermal protection thermostat No
Type HA34e
Type designation HA34e/315-4

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality