BOCK, UL-HGX24/70 S 9 CO2 T, Semi-hermetic CO2 transcritical

097C5182

Refrigerants: R744, Compressor power supply [V]: 190-210V D / 335-365V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, 16374

Product details

Gross weight 127 Kilogram
Net weight 115.1 Kilogram
Volume 237.223 Liter
EAN 5715162732922

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue (standard)
Compressor power supply [V] 190-210V D / 335-365V Y -3- 60Hz
Cylinder 4
Discharge connection size [in] 3/4 in
Discharge connection size [mm] 19 mm
Discharge connection size type Non-standard
Discharge connection type Soldering/welding
Family UL CO2 T compressors
Frequency [Hz] 60
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
Intermediate flange/adapter No
IP class IP 66
Legacy BOCK ID 16374
Max pressure (PS) - high side 2176 psig
Max pressure (PS) - low side 1450 psig
Model number UL-HGX24/70 S 9 CO2 T
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil sump heater 110-120V AC
Oil temperature sensor No
Oil type BOCKlub E85
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
Refrigerants R744
Screw-in valve No
Suction connection size [in] 7/8 in
Suction connection size [mm] 22 mm
Suction connection size type Non-standard
Suction connection type Soldering/welding
Technology Semi-hermetic CO2 transcritical
Terminal box reduced/steel TB No
Thermal protection thermostat No
Type UL-HGX24
Type designation UL-HGX24/70 S 9 CO2 T

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality