BOCK, UL-HGX34e/255 S 12 CO2, Semi-hermetic CO2 subcritical
097C5158
Refrigerants: R744, Compressor power supply [V]: 265-290V D / 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, 16503
Refrigerants: R744, Compressor power supply [V]: 265-290V D / 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, 16503
Gross weight | 114.2 Kilogram |
Net weight | 104.8 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162714768 |
Gross weight | 114.2 Kilogram |
Net weight | 104.8 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162714768 |
Adaptor decompression valve | No |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 265-290V D / 440-480V Y -3- 60Hz |
Cylinder | 4 |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering/welding |
Family | UL CO2 compressors |
Frequency [Hz] | 60 |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 16503 |
Max pressure (PS) - high side | 798 psig |
Max pressure (PS) - low side | 435 psig |
Model number | UL-HGX34e/255 S 12 CO2 |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil sump heater | 110-120V AC |
Oil type | BOCKlub E85 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
Refrigerants | R744 |
Suction connection size [in] | 1 1/8 in |
Suction connection size [mm] | 28 mm |
Suction connection size type | Standard |
Suction connection type | Soldering/welding |
Technology | Semi-hermetic CO2 subcritical |
Thermal protection thermostat | No |
Type | UL-HGX34e |
Type designation | UL-HGX34e/255 S 12 CO2 |
Adaptor decompression valve | No |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 265-290V D / 440-480V Y -3- 60Hz |
Cylinder | 4 |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering/welding |
Family | UL CO2 compressors |
Frequency [Hz] | 60 |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 16503 |
Max pressure (PS) - high side | 798 psig |
Max pressure (PS) - low side | 435 psig |
Model number | UL-HGX34e/255 S 12 CO2 |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil sump heater | 110-120V AC |
Oil type | BOCKlub E85 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
Refrigerants | R744 |
Suction connection size [in] | 1 1/8 in |
Suction connection size [mm] | 28 mm |
Suction connection size type | Standard |
Suction connection type | Soldering/welding |
Technology | Semi-hermetic CO2 subcritical |
Thermal protection thermostat | No |
Type | UL-HGX34e |
Type designation | UL-HGX34e/255 S 12 CO2 |