BOCK, F76/1800, Open Type Compressor

097C5080

Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, Legacy BOCK ID: 11573

Product details

Gross weight 262.616 Kilogram
Net weight 248.016 Kilogram
Volume 448.38 Liter
EAN 5715162788530

 

Approval standard No
Brand BOCK
Capacity regulator No
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Cylinder 6
Description Compressor F76/1800
Discharge connection size [in] 1 5/8 in
Discharge connection size [mm] 42 mm
Discharge connection size type Standard
Discharge connection type Soldering
Elevated base plate No
Family F Compressors
Flywheel Yes
Frequency [Hz] w/o motor
In scope of WEEE and contain batteries No
Legacy BOCK ID 11573
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number F76/1800
Oil differential pressure sensor No
Oil pressure safety switch No
Oil service valve No
Oil sump heater No
Oil temperature sensor No
Oil type BOCKlub A46
Product group Open type compressors
Product Name Description Reciprocating compressor F
Refrigerants R22
Step protection for CR/SU No
Suction connection size [in] 2 1/8 in
Suction connection size [mm] 54 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat No
Type F76
Type designation F76/1800

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality