BOCK, EX-HG22e/190-4 S, Semi-hermetic ATEX

097C4843

Refrigerants: R22, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: No, 17309

Product details

Gross weight 84.993 Kilogram
Net weight 75.593 Kilogram
Volume 152.46 Liter
EAN 5715162653135

 

Anti-vibration pads No
Applications MBP
HBP
Approval standard No
Brand BOCK
Colour Blue - standard (conductive coating)
Compressor power supply [V] 380-420V Y -3- 50Hz
Cylinder 2
Discharge connection size [in] 5/8 in
Discharge connection size [mm] 16 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HG ATEX Compressors
Frequency [Hz] 50
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 17309
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number EX-HG22e/190-4 S
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil sump heater No
Oil type BOCKlub A46
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
Refrigerants R22
Sound power @ 50Hz [db(A)] 70 dBA
Sound power @ 60Hz [db(A)] 70 dBA
Suction connection size [in] 7/8 in
Suction connection size [mm] 22 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic ATEX
Thermal protection thermostat No
Type EX-HG22e
Type designation EX-HG22e/190-4 S

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality