BOCK, HGX44e/565-4 S CO2, Semi-hermetic CO2 subcritical

097C4459

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16265

Product details

Gross weight 218.258 Kilogram
Net weight 201.358 Kilogram
Volume 271.656 Liter
EAN 5715162629925

 

Adaptor decompression valve No
Anti-vibration pads Yes
Applications LBP
Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Cylinder 4
Description Compressor HGX44e/565-4 S CO2
Discharge connection size [in] 1 1/8 in
Discharge connection size [mm] 28 mm
Discharge connection size type Standard
Discharge connection type Soldering/welding
Family CO2 compressors
Frequency [Hz] 50
In scope of WEEE and contain batteries No
Intermediate flange/adapter No
IP class IP 66
Legacy BOCK ID 16265
Max pressure (PS) - high side 55 bar
Max pressure (PS) - low side 30 bar
Model number HGX44e/565-4 S CO2
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil differential pressure sensor No
Oil pressure safety switch No
Oil sump heater Without - Application without oil sump heater can damage the compressor!
Oil temperature sensor No
Oil type BOCKlub E85
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Refrigerants R744
SCIP dossier no. 2fb4c6ae-f5a0-44f0-9abf-d0c61b888840
SCIP dossier product name HG/HA(X)44/…. - series
Sound power @ 50Hz [db(A)] 77 dBA
Sound power @ 60Hz [db(A)] 77 dBA
Suction connection size [mm] 35 mm
Suction connection size type Standard
Suction connection type Soldering/welding
Technology Semi-hermetic CO2 subcritical
Thermal protection thermostat No
Type HGX44e
Type designation HGX44e/565-4 S CO2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality