Anti-vibration pads |
No |
Approval standard |
No |
Brand |
BOCK |
Capacity regulator |
No |
Colour |
Blue (standard) |
Compressor power supply [V] |
380-420V Y/YY -3- 50Hz PW |
Contain batteries |
No |
Cylinder |
4 |
Description |
Compressor HGX34/230-4 S CO2 T |
Discharge connection size [in] |
7/8 in |
Discharge connection size [mm] |
22 mm |
Discharge connection size type |
Non-Standard |
Discharge connection type |
Soldering/welding |
Family |
HG CO2 T Compressors |
Frequency Hz |
50 |
Hot gas temperature sensor |
No |
In scope of WEEE |
No |
Intermediate flange/adapter |
No |
IP class |
IP66 |
Legacy BOCK ID |
16238 |
Max pressure (PS) - high side |
150 bar |
Max pressure (PS) - low side |
100 bar |
Model number |
HGX34/230-4 S CO2 T |
Motor protection |
INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor |
DELTA-P II 220-240V - 1 - 50/60 Hz |
Oil level regulator |
No |
Oil sump heater |
220-240V AC (V2A) |
Oil temperature sensor |
No |
Oil type |
BOCKlub E85 |
Phase |
3 |
Product group |
Semi-hermetic compressors |
Product Name Description |
Reciprocating compressor HG |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Refrigerants |
R744 |
SCIP dossier no. |
3349a591-a927-4d1d-8ca6-9b04387c341d |
SCIP dossier product name |
HG(X)34/…. CO2 T |
Screw-in valve |
No |
Sound power @ 50Hz [db(A)] |
79 dBA |
Sound power @ 60Hz [db(A)] |
79 dBA |
Suction connection size [in] |
1 1/8 in |
Suction connection size [mm] |
28 mm |
Suction connection size type |
Non-Standard |
Suction connection type |
Soldering/welding |
Technology |
Semi-hermetic CO2 transcritical |
Thermal protection thermostat |
2 |
Type |
HGX34 |
Type designation |
HGX34/230-4 S CO2 T |
U.S. EPA label |
For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |