BOCK, HGX34e/210-4 S CO2, Semi-hermetic CO2 subcritical

097C3316

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, 16088

Product details

Gross weight 112.777 Kilogram
Net weight 103.377 Kilogram
Volume 152.46 Liter
EAN 5715162637128

 

Adaptor decompression valve No
Anti-vibration pads Yes
Applications LBP
Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Cylinder 4
Discharge connection size [in] 7/8 in
Discharge connection size [mm] 22 mm
Discharge connection size type Standard
Discharge connection type Soldering/welding
Family CO2 compressors
Frequency [Hz] 50
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 16088
Max pressure (PS) - high side 55 bar
Max pressure (PS) - low side 40 bar
Model number HGX34e/210-4 S CO2
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil sump heater Without - Application without oil sump heater can damage the compressor!
Oil type BOCKlub E85
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
Refrigerants R744
Sound power @ 50Hz [db(A)] 72 dBA
Sound power @ 60Hz [db(A)] 72 dBA
Suction connection size [in] 1 1/8 in
Suction connection size [mm] 28 mm
Suction connection size type Standard
Suction connection type Soldering/welding
Technology Semi-hermetic CO2 subcritical
Thermal protection thermostat No
Type HGX34e
Type designation HGX34e/210-4 S CO2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality