BOCK, HGX34e/170-4 S CO2, Semi-hermetic CO2 subcritical

097C3305

Refrigerants: R744, Compressor power supply [V]: 190-210V D / 335-365V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16087

Product details

Gross weight 112.566 Kilogram
Net weight 103.166 Kilogram
Volume 152.46 Liter
EAN 5715162637234

 

Adaptor decompression valve No
Anti-vibration pads No
Applications LBP
Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 190-210V D / 335-365V Y -3- 60Hz
Cylinder 4
Discharge connection size [in] 7/8 in
Discharge connection size [mm] 22 mm
Discharge connection size type Standard
Discharge connection type Soldering/welding
Family CO2 compressors
Frequency [Hz] 60
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 16087
Max pressure (PS) - high side 55 bar
Max pressure (PS) - low side 40 bar
Model number HGX34e/170-4 S CO2
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil sump heater 110-240V AC
Oil type BOCKlub E85
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
Refrigerants R744
Sound power @ 50Hz [db(A)] 71 dBA
Sound power @ 60Hz [db(A)] 71 dBA
Suction connection size [in] 1 1/8 in
Suction connection size [mm] 28 mm
Suction connection size type Standard
Suction connection type Soldering/welding
Technology Semi-hermetic CO2 subcritical
Thermal protection thermostat 1
Type HGX34e
Type designation HGX34e/170-4 S CO2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality