Anti-vibration pads |
Yes |
Applications |
MBP HBP |
Approval standard |
No |
Brand |
BOCK |
Capacity regulator |
No |
Colour |
Blue (standard) |
Compressor power supply [V] |
380-420V Y/YY -3- 50Hz PW |
Cylinder |
6 |
Discharge connection size [in] |
1 3/8 in |
Discharge connection size [mm] |
35 mm |
Discharge connection size type |
Standard |
Discharge connection type |
Soldering |
Family |
LG compressors |
Frequency [Hz] |
50 |
Hot gas temperature sensor |
No |
In scope of WEEE and contain batteries |
No |
IP class |
IP 66 |
Legacy BOCK ID |
14595 |
Max pressure (PS) - high side |
32 bar |
Max pressure (PS) - low side |
19 bar |
Model number |
HGX56e/850 S 25 LG |
Motor protection |
INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor |
No |
Oil pressure safety switch |
No |
Oil sump heater |
No |
Oil temperature sensor |
No |
Oil type |
BOCKlub E55 |
Phase |
3 |
Product group |
Semi-hermetic compressors |
Product Name Description |
Reciprocating compressor HG |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
Refrigerants |
R134a R404A R407A R407C R407F R448A R449A R450A R452A R513A R1234yf R1234ze R454C R455A |
SCIP dossier no. |
0d14d415-271c-4fbe-915e-3715d726c903 |
SCIP dossier product name |
HG(X)56/….series |
Sound power @ 50Hz [db(A)] |
83 dBA |
Sound power @ 60Hz [db(A)] |
83 dBA |
Step protection for CR/SU |
No |
Suction connection size [in] |
2 1/8 in |
Suction connection size [mm] |
54 mm |
Suction connection size type |
Standard |
Suction connection type |
Soldering |
Technology |
Semi-hermetic suction gas cooled |
Thermal protection thermostat |
No |
Type |
HGX56e |
Type designation |
HGX56e/850 S 25 LG |