BOCK, FX3, Open Type Compressor

097C1491

Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, 12085

Product details

Gross weight 38.617 Kilogram
Net weight 29.017 Kilogram
Volume 65.565 Liter
EAN 5715162658192

 

Approval standard No
Brand BOCK
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Cylinder 2
Discharge connection size [in] 7/8 in
Discharge connection size [mm] 22 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family F Compressors
Flywheel No
Frequency [Hz] w/o motor
In scope of WEEE and contain batteries No
Legacy BOCK ID 12085
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number FX3
Oil pressure safety switch MP54 230V - 1 - 50/60 Hz, IP20
Oil sump heater 220-240V AC
Oil type BOCKlub E55
Product group Open type compressors
Product Name Description Reciprocating compressor F
Refrigerants R134a
R404A
R407C
Start Unloader No
Suction connection size [in] 1 1/8 in
Suction connection size [mm] 28 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat No
Type FX3
Type designation FX3

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality