BOCK, F4, Open Type Compressor

097C1477

Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, Legacy BOCK ID: 12016

Product details

Gross weight 62.563 Kilogram
Net weight 53.163 Kilogram
Volume 180.18 Liter
EAN 5715162658338

 

Approval standard No
Brand BOCK
Capacity regulator 1x 230V AC,50Hz
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Cylinder 4
Description Compressor F4
Discharge connection size [in] 1 1/8 in
Discharge connection size [mm] 28 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family F Compressors
Flywheel No
Frequency [Hz] w/o motor
In scope of WEEE and contain batteries No
Legacy BOCK ID 12016
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number F4
Mounting position capacity regulator Serial position
Oil pressure safety switch No
Oil sump heater 220-240V AC
Oil type BOCKlub A46
Product group Open type compressors
Product Name Description Reciprocating compressor F
Refrigerants R22
Start Unloader No
Suction connection size [in] 1 3/8 in
Suction connection size [mm] 35 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat No
Type F4
Type designation F4

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality