BOCK, UL-HGX46/280 SHP 46 CO2 T, Semi-hermetic CO2 transcritical

097B16609

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: C170E, Anti-vibration pads: No, 16609

Product details

Gross weight 261.8 Kilogram
Net weight 240 Kilogram
Volume 428.8 Liter
EAN 5715162566329

 

Anti-vibration pads No
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue (standard)
Compressor power supply [V] 440-480V Y -3- 60Hz
Cylinder 6
Discharge connection size type Standard
Discharge connection type Blind flange
Family UL CO2 (LSPM) compressors
Frequency [Hz] 60
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
Intermediate flange/adapter No
IP class IP 66
Legacy BOCK ID 16609
Length (mm) 1000
Length [in] 30.47 in
Max pressure (PS) - high side 2176 psig
Max pressure (PS) - low side 1450 psig
Model number UL-HGX46/280 SHP 46 CO2 T
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil differential pressure sensor No
Oil level regulator No
Oil sump heater 110-120V AC
Oil temperature sensor No
Oil type C170E
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
Refrigerants R744
Screw-in valve No
Suction connection size type Standard
Suction connection type Blind flange
Technology Semi-hermetic CO2 transcritical
Thermal protection thermostat No
Total height [in] 15.87 in
Type UL-HGX46
Type designation UL-HGX46/280 SHP 46 CO2 T
Width [in] 18 27/50 in

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality