Floor Heating Controls, Danfoss Icon, Room Thermostat, 230 V, Output voltage [V] AC: 230, On-wall

088U1006

Danfoss Icon Featured Dial 230V, ON-WALL 86x86, Wired 230V

Product details

Gross weight 0.15 Kilogram
Net weight 0.118 Kilogram
Volume 0.405 Liter
EAN 5715162132845

 

Actuator on radiator No
Adaptive learning No
App control enabled No
Automatic balancing No
Away input No
Capacitive touch No
China RoHS compliance Out of scope
Cooling input No
Description Danfoss Icon Featured Dial 230V, ON-WALL 86x86
Dual mode No
EEE category 5 small equipment (any external dimension < 50 cm)
Fits into switch frames Yes
Floor sensor enabled Yes
Heating control type Room Thermostat
In scope of WEEE Yes
Installation On-wall
Interfaces Wired 230V
IP protection class IP20
NC/NO Yes
Noiseless switching Yes
Number of actuators max 5
Number of channels 0
Output voltage [V] AC 230 V
Product group Floor Heating Controls
PWM No
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Scheduling No
SCIP dossier no. 8c1c1e6a-9d03-4c07-88bf-406f0e783f57
SCIP dossier product name Icon DIAL 230V
Suitable for 230V actuators
Supply voltage [V] 230 V
Temperature control Yes
Temperature limitation Yes
Temperature set-back button No
Temperature setting range [°C] [Max] 30 °C
Temperature setting range [°C] [Min] 5 °C
Thermal feedback Yes
Type Danfoss Icon
UNSPSC CODE 41112209
Usage Dial
Valve excercise No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality