Accessories, Connection kits resistive cables Danfoss

088L0023

Power Connection Kit - Cable to Junction Box with ½“ NPT Cable Gland (Includes: one end termination)

Product details

Gross weight 39 Gram
Net weight 37 Gram
Volume 0.322 Liter
EAN 5703466152713

 

Approval CE
CE evaluated Yes
Certification company CE
China RoHS compliance Out of scope
Contain batteries No
Description Power Connection Kit - Cable to Junction Box with ½“ NPT Cable Gland (Includes: one end termination)
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Package depth [mm] 170 mm
Package height [mm] 20 mm
Package width [mm] 230 mm
Packing quantity 1
Product description Con. kit, cable/box
Product group Accessories
Type Connection kits resistive cables Danfoss
UK RoHS compliance Out of scope
UL evaluated Out of scope
UNSPSC CODE 40101830
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality