Batteries, Digital RF Thermostat

087N6473

RET2001RF Digi Stat RF

Product details

Gross weight 0.218 Kilogram
Net weight 0.2 Kilogram
Volume 0.604 Liter
EAN 5702425239366

 

1 Primary battery SUM weight Kg 0.044
1 Primary battery weight Kg 0.022
Ambient temperature [°C] [max] 40 °C
Application Room heating
Approval CE
UKCA
Back lit display Yes
Backplate Custom Backplate
Ball hardness test [°C] 75 °C
Battery lifetime [Years] 2 yr
Battery type 2 x AA alkaline batteries
Battery type or Name Alkaline AA (LR6/ZR6)
Category name Digital RF Thermostat
CE evaluated Yes
China RoHS compliance Out of scope
Colour White RAL 9016
Contain batteries Yes
Control pollution Degree 2
Control type On/Off modulating control
Depth [mm] 30 mm
Description RET2001RF Digi Stat RF
Design standard EN 60730-2-9
EEE category 5 small equipment (any external dimension < 50 cm)
Frost protection Yes
Height [mm] 86 mm
In scope of WEEE Yes
Installation 3 Wire
Label product Yes
Material ABS+PC, non-flammable
Modulating Control Yes
Number of channels 1
On/Off control Yes
On/off modulating control Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product group Room Thermostats, RET
REACH Candidate List substances No
RF frequency [MHz] 433.92 MHz
RF range [m] 30 m
SCIP dossier no. 1076e053-04a2-4646-987d-f4036bc6aef1
SCIP dossier product name Electronic programmable room thermostat
Status indicator Yes
Supply Type Batteries
Temperature limiter [°C] [Max] 35 °C
Temperature limiter [°C] [Min] 5 °C
Type RET2001
UNSPSC CODE 41112209
Warranty [Year] 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality