UK Control Packs, TS710-HP22(2)-TP5001B(2)-WB

087N6308

TS710-HP22(2)-TP5001B(2)-WB

Product details

Gross weight 2.93 Kilogram
Net weight 2.93 Kilogram
Volume 8.05 Liter
EAN 5714279393927

 

1 Primary battery SUM weight Kg 0.001
1 Primary battery weight Kg 0.001
2 Secondary battery SUM weight Kg 0.046
2 Secondary battery weight Kg 0.023
Battery qty 1
Battery type or Name Lithium coin cell
Description TS710-HP22(2)-TP5001B(2)-WB
In scope of WEEE and contain batteries Yes
Motorized valve 2 x HP22
Product group UK Control Packs
Room thermostat type 2 x TP5001B
Secondary battery Number of batteries 2
Secondary battery Type or name Alkaline AA
Secondary battery Voltage 1.5 V
Secondary battery Weight per battery 23 g
Time control type TS710
Type Other Packs
Weight per battery 1 g
Wiring centre WC4B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality