UK Control Packs, TS710-HP22(2)-RET1001M(2)-WB

087N6307

TS710-HP22(2)-RET1001M(2)-WB

Product details

Gross weight 2.787 Kilogram
Net weight 2.7 Kilogram
Volume 8.064 Liter
EAN 5714279392999

 

1 Primary battery SUM weight Kg 0.0009
1 Primary battery weight Kg 0.0009
Battery qty 1
Battery type or Name Coin battery Manganese Lithium (CR1220)
Contain batteries Yes
Description TS710-HP22(2)-RET1001M(2)-WB
Motorized valve 2 x HP22
Product group UK Control Packs
Room thermostat type 2 x RET1001M
Time control type TS710
Type Other Packs
Weight per battery 1 g
Wiring centre WC4B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality