UK Control Packs, FP720-HS3-ATC-RET1001M-WB

087N6303

FP720-HS3-ATC-RET1001M-WB

Product details

Gross weight 2.16 Kilogram
Net weight 2.121 Kilogram
Volume 7.488 Liter
EAN 5714279393699

 

1 Primary battery SUM weight Kg 0.001
1 Primary battery weight Kg 0.001
Battery qty 1
Battery type or Name Lithium coin cell
Contain batteries Yes
Cylinder thermostat ATC
Description FP720-HS3-ATC-RET1001M-WB
EEE category 5 small equipment (any external dimension 50 cm)
In scope of WEEE Yes
Motorized valve HS3
Product group UK Control Packs
Room thermostat type RET1001M
Time control type FP720
Type Other Packs
Weight per battery 1 g
Wiring centre WC4B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality