UK Control Packs, FP720-HP22(2)-ATC-RET2001RF+RX1S-WB

087N6301

FP720-HP22(2)-ATC-RET2001RF+RX1S-WB

Product details

Gross weight 2.91 Kilogram
Net weight 2.91 Kilogram
Volume 7.941 Liter
EAN 5714279393521

 

1 Primary battery SUM weight Kg 0.001
1 Primary battery weight Kg 0.001
2 Secondary battery SUM weight Kg 0.046
2 Secondary battery weight Kg 0.023
Battery qty 1
Battery type or Name Lithium coin cell
Contain batteries Yes
Cylinder thermostat ATC
Description FP720-HP22(2)-ATC-RET2001RF+RX1S-WB
Motorized valve 2 x HP22
Product group UK Control Packs
Receivers RX1-S
Room thermostat type RET2001RF
Secondary battery Number of batteries 2
Secondary battery Type or name Alkaline AA
Secondary battery Voltage 1.5 V
Secondary battery Weight per battery 23 g
Time control type FP720
Type Other Packs
Weight per battery 1 g
Wiring centre WC4B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality