ABN A5 On/Off, Supply voltage [V] AC: 24, 5.00 mm, Normally closed

082F1154

ABN A5, 24 V, 5 mm, Normally Closed thermal actuator

Product details

Gross weight 0.158 Kilogram
Net weight 0.108 Kilogram
Volume 0.338 Liter
EAN 5702420124506

 

Approval standard EC EN 60730
UL 60730
Cable included Yes
China RoHS compliance Out of scope
Compatibility with AB-QM size DN 10-32
Control signal type On/off and PWM
De-energized position Normally closed
Description ABN A5, 24 V, 5 mm, Normally Closed thermal actuator
In scope of WEEE and contain batteries No
IP protection class IP54
Label product Yes
Product group Thermal actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8e26f954-ad08-4e08-a2a5-aa651124456b
SCIP dossier product name 082F1154
Stroke [mm] 5 mm
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type ABN A5 On/Off
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality