Power supply, AS-PS20

080G6019

Application area: Programmable controller, Function: POWER SUPPLY, Packing format: Single pack, Quantity per packing format: 1

Product details

Gross weight 0.238 Kilogram
Net weight 0.159 Kilogram
Volume 1.152 Liter
EAN 5715162703427

 

Application area Programmable controller
Approval C UL US LISTED
CE
Buzzer No
CE evaluated Yes
Connector kit Code No. 080G6027
Connector kit included Yes
Enclosure rating IP IP20
Frequency [Hz] 50/60 Hz
Function POWER SUPPLY
Mounting method DIN rail
Packing format Single pack
Power consumption [W] 26 W
Product group Programmable controllers
Product Name Description Power supply
Quantity per packing format 1 pc
Real time clock No
Serviceable No
Supply voltage [V] AC 24 V
Supply voltage [V] DC [max] 60 V
Supply voltage [V] DC [min] 24 V
Type AS-PS20
Type designation AS-PS20 S

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality