Electronic refrigerat. control, ERC 112D
080G3499
Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 27
Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 27
Gross weight | 137.4 Gram |
Net weight | 123.1 Gram |
Volume | 0.417 Liter |
EAN | 5715162507889 |
Gross weight | 137.4 Gram |
Net weight | 123.1 Gram |
Volume | 0.417 Liter |
EAN | 5715162507889 |
Analog inputs (AI) [pc] | 4 pc |
Digital inputs (DI) [pc] | 1 pc |
Digital outputs (DO) [pc] | 4 pc |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Temperature controllers |
Product Name Description | Electronic refrigerat. control |
Quantity per packing format | 27 pc |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | ERC 112D |
Analog inputs (AI) [pc] | 4 pc |
Digital inputs (DI) [pc] | 1 pc |
Digital outputs (DO) [pc] | 4 pc |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Temperature controllers |
Product Name Description | Electronic refrigerat. control |
Quantity per packing format | 27 pc |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | ERC 112D |