Brazed plate heat exchanger, SL34TL-1, Number of plates: 60

079U2842

30 bar, Brazing material: Copper

Product details

Gross weight 10.346 Kilogram
Net weight 9.744 Kilogram
Volume 20.475 Liter
EAN 5702425170102

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 27 mm
Connection length 2 [mm] 27 mm
Connection size 1 1
Connection size 2 1
Connection standard ISO 7
Connection type 1 R
Connection type 2 R
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
Horizontal center porthole[mm] 65 mm
In scope of WEEE No
Material Description (Short Te SL34TL-1-60_2_30_S1_4B1
Max working pressure 1 [bar] 30 bar
Max working pressure 2 [bar] 30 bar
Number of passes 1
Number of plates 60
Packing format Single pack
PED category II
Plate material no. 1.4404
Plate pattern TL
Product group Heat exchangers
Product Name Description Brazed plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 225 °C
Temperature range [°C] [min] -196 °C
Total height without feet [mm] 297 mm
Total width [mm] 119 mm
Type SL34TL-1
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes
Vertical center porthole 1[mm] 242 mm
Vertical center porthole 2[mm] 242 mm
Volume per channel 1 [l] 0.061 L
Volume per channel 2 [l] 0.061 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality