STRAINER SET RSA95/125

070-0033

STRAINER SET RSA95/125

Product details

Gross weight 0.056 Kilogram
Net weight 0.047 Kilogram
Volume 0.47 Liter
EAN 5702425007965

 

Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Content Filter, diaphragm and gasket.
Description STRAINER SET RSA95/125
EU RoHS compliance Yes
EU RoHS exemption clause No
Filter area [cm²] 170 cm²
Filter grade [µm] 150
Filter type Ring
Packing format Multi pack
Product group Accessories for Burner Components
Quantity per packing format 20 pc
REACH Candidate List substances No
Storage temperature [°C] [Max] 120 °C
Storage temperature [°C] [Min] -25 °C
Type Accessories for RS
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality