Hot tap tools, Allen key 14mm
065N8242
This product has been discontinued.
Allen key 14mm
Allen key 14mm
Gross weight | 0.257 Kg |
Net weight | 0.25 Kg |
Volume | 0.158 Liter |
EAN | 5702421658819 |
Gross weight | 0.257 Kg |
Net weight | 0.25 Kg |
Volume | 0.158 Liter |
EAN | 5702421658819 |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard |
EN 12266 part 1 P10-P11-P12 & part 2 F20 FW 432 from October 1998 PED Directive 97/23/EEC Modul H1 |
Description | Allen key 14mm |
In scope of WEEE and contain batteries | No |
Product group | Ball valves accessories |
REACH Candidate List substances | No |
Type | Hot tap tools |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard |
EN 12266 part 1 P10-P11-P12 & part 2 F20 FW 432 from October 1998 PED Directive 97/23/EEC Modul H1 |
Description | Allen key 14mm |
In scope of WEEE and contain batteries | No |
Product group | Ball valves accessories |
REACH Candidate List substances | No |
Type | Hot tap tools |